- Dual voltage input 120/277 VAC
- Injection-molded polycarbonate housing
- Ships with both red and green LED lamping
- Premium nickel cadmium battery
- Self-powered exits are fully charged in 24 hours
- Ceiling, wall or end-mountable
- Snap-fit canopy included
- Snap-out or snap-in chevron directional indicators
Sure-Lites
LPX Series
Overview
LPX Series LED Exit is a polycarbonate unit suitable for general purpose applications. With the new advanced standard features and industry-leading innovations, they are now the most universal, energy-friendly, and safest exits in their class. This series is also easy to stock and install and is a replacement for the CCX Series.
Resources
Spec Sheets
(1)
Spec Sheets
(1)
Brochures
(2)
Brochures
(2)
Installation Instructions
(5)
Installation Instructions
(5)
Product Selection Guides
(2)
Product Selection Guides
(2)
Revit Files
(1)
Revit Files
(1)Stock Catalog Number (6)
Lamp Type
Mounting
Voltage rating
Wattage
Filters
Catalog number
LPX6BK
Lamp Type
LED
Mounting
Ceiling/Wall Mount
Voltage rating
120-277V
Wattage
0.98W/1.04W
Catalog number
LPX7
Lamp Type
LED
Mounting
Ceiling/Wall Mount
Voltage rating
120 / 277V
Wattage
0.98W/1.03W
Catalog number
LPX7BKSD
Lamp Type
LED
Mounting
Surface Mount
Voltage rating
120-277V
Wattage
0.98/1.12W
Catalog number
LPX7SD
Lamp Type
LED
Mounting
Ceiling/Wall Mount
Voltage rating
120-277V
Wattage
0.98/1.09W