- Compact and durable fiberglass reinforced polyester housing
- Clear or Frosted lens made from acrylic or high impact polycarbonate
- 2ft housing delivers up to 18,000 lumens
- Wet Location and rated up to IP69 and NEMA 4X
- High-Performance efficacy up to 157 lm/W
- NSF International certified for NSF/ANSI Standard 2 – Food Equipment
- Optional Single-Point mouning for easy retrofit applications
Metalux
VT4S LED
Overview
The VT4S LED Series is an energy efficient industrial Vaportite fixture that features rugged and durable construction. The VT4S incorporates a sealed and gasketed, reinforced fiberglass housing with a high impact diffuser. This VT4S optical performance is ideal for interior and exterior applications including food processing, manufacturing, low bay and high bay applications, and complex environments.