- Long life LED source with adjustable optics
- Sealed Nickel Cadmium battery
- Patented EZ hang and EZ Key features reduce labor cost
- Universal J-box mounting pattern and keyhole slots
- Multi voltage input 120/240/277 VAC
- Injection-molded, color-stable, high-impact thermoplastic
- Eagle Eye self diagnostic option
- 5 year warranty
- 7 year prorated battery warranty
Sure-Lites
SEL25
Spec Sheets
(1)
Spec Sheets
(1)
IES and LM79 Files
(2)
IES and LM79 Files
(2)
Brochures
(2)
Brochures
(2)
Installation Instructions
(4)
Installation Instructions
(4)
Revit Files
(1)
Revit Files
(1)
Technical Information
(2)
Technical Information
(2)Specifications
Product Description
Brand Name | Sure-Lites |
Family | SEL25 / SEL50 / SEL60 |
Description | LED EM,white plastic housing, NiCad battery,25ft |
Product Details
Lamp Type | LED |
UPC | 080083736669 |
Amperage Rating | 0.07 |
Exit / Emergency Material | Polycarbonate |
Mounting | Ceiling/Wall Mount |
Range of Motion | N/A |
Voltage Rating | 120-277V |
Wattage | 0.6 W/0.64 W |
Product Weight | 1.8 |
Case Quantity | 6 |
Pallet Quantity | 270 |
Country of Origin | CN |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |