Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jul 25, 2021

Replace with LD6C 6” General Illumination Round downlight and Wall Wash

Portfolio

CD6213, CD6218, CD6226

  • High efficacy and efficiency horizontal compact fluorescent downlight
  • Quick ballast disconnect
  • Rotary lock socket
  • Die-cast aluminum socket cap for optimal thermal control
  • 1-1/2" die-cast aluminum collar accommodates various ceiling materials
  • J-box with 1/2" and 3/4" pryouts for eight 12-gauge 90°C connectors
  • Universal mounting bracket accepts 1/2" EMT, C-channel or bar hangers
  • Low iridescent reflector finish
  • Thermally protected 120-277V electronic ballast
CD6213, CD6218, CD6226

CD6213, CD6218, CD6226

Overview

High efficiency 6 inch recessed horizontal downlight designed for use with two 13W, 18W or 26W DTT 4-pin lamps, thermally optimized for long lamp life and maximum lumen output. Low iridescent reflectors are interchangeable within the same housing, providing unparalleled performance and are available in wide beam, lensed reflectors and open wall wash trims.

Want to purchase this product?

Interested in email updates?

Need more information?