- Choice of 16 high-efficiency, patented AccuLED Optics™
- Lumen packages range from 4,200 – 80,800 (34W – 640W)
- Available in 2200K, 2700K, 3000K, 3500K, 4000K, 5000K or 5700K CCT
- -40°C to 40°C operating range, optional 50°C high ambient
- 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz operation
- IP66 rated housing and light square
- 3G vibration rated
- Pole, mast-arm or wall-mounted configurations
- Five-year warranty
Your internet browser isn't supported.
McGraw-Edison
GLEON LED
Overview
The Galleon™ LED luminaire delivers exceptional performance in a highly scalable, low-profile design. Patented, high-efficiency AccuLED Optics™ system provides uniform and energy conscious illumination to walkways, parking lots, roadways, building areas and security lighting applications. IP66 rated and UL/cUL Listed for wet locations.
NEW Galleon II
Galleon II area and site is the next generation of industry-leading, specification-defining outdoor lighting. Delivering best-in-class optical distributions, combined with unmatched configurability, Galleon II sets a new standard for high performance lighting solutions in outdoor environments.
Learn MoreExpert Project Support Is Included
Get the details about our expert project support. Our industry experts will help you choose the right products for your project. To help you visualize your design before you buy, they’ll create a photometric layout for you. Their training and experience will help you start your project with confidence.
Find Out MoreLight ARchitect Augmented Reality App
We’ve taken the guesswork out of lighting design with Light ARchitect, an augmented reality mobile app, that lets you instantly visualize light fixtures in your space. Browse, configure and customize the fixtures to match your vision. Virtually turn lights on to get the full effect. Take screenshots to share and email to clients or colleagues. Light ARchitect is free and available for iOS, Android, and web browsers.
Try It Now