- Provides emergency lighting for a mininum of 90 minutes
- UL 924 damp location listed
- Adjustable heads provide up to 30 feet of emergency egress coverage
- Wall or ceiling mount
- 3.6V, 1.5W DC long lasting square LED heads
- Dual voltage input 120/277 VAC, 60 Hz
- Universal J-box mounting pattern
- Conduit entry point
- Operating temperature range of 0°C to 50°C
Sure-Lites
AP2SQLED30 Emergency Light
Overview
The AP2SQLED30 is the next generation LED square head UL 924 listed emergency light. The AP2QSLED30 provides up to 30 feet of emergency egress coverage for a minimum of 90 minutes of run time. Key features include smaller form factor, higher egress coverage square LED heads compared to older models, a no maintenance nickel cadmium battery and a five year fixture warranty. The LED heads are fully adjustable to maximize design flexibility. The universal j-box mounting pattern, additional conduit entry point and snap fit housing construction significantly reduce installation time.
Resources
Spec Sheets
(1)
Spec Sheets
(1)
IES and LM79 Files
(1)
IES and LM79 Files
(1)
Brochures
(1)
Brochures
(1)
Installation Instructions
(1)
Installation Instructions
(1)
Product Selection Guides
(2)
Product Selection Guides
(2)
Revit Files
(1)
Revit Files
(1)
Technical Information
(1)
Technical Information
(1)Stock Catalog Number (1)
Lamp Type
Mounting
Voltage rating
Wattage
Filters
Catalog number
AP2SQLED30
Lamp Type
LED
Mounting
Ceiling/Surface
Voltage rating
120/277 VAC
Wattage
0.33 W