- Compact, lightweight design for ease of installation
- High Impact Polycarbonate optical lens
- Simple switch available to set lumens as needed for the task
- Connected lighting options available for added savings
- Precision optics in narrow and wide distribution
Metalux
VHB-1824-W-UNV-L840-CD-WLS4
Spec Sheets
(1)Brochures
(1)Specifications
Product Description
Brand Name | Metalux |
Family | VHB Dual Lens Linear High Bay |
Description | LED High Bay Luminaire, 18,000, 24,000 lumens, 165W, 120-277V |
Product Details
Lamp Type | LED |
UPC | 080083289417 |
Amperage Rating | 0.59A at 277V |
Color Temperature Max | 4000K |
Mounting | Suspension/Cable Mount |
Voltage Rating | 120-277V |
Wattage | 165W |
Product Weight | 13.45 |
Case Quantity | 1 |
Pallet Quantity | 78 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |