- Includes 36" (914mm) mounting arm & mounting plate
- Precision-machined aluminum
- Adjustable hook arm with pivot system to prevent water intrusion
- Stainless steel hardware
- S.P.S. Siphon Protection System
- Holds up to three optical accessories
- Three-year warranty
Lumiere
Cambria 920
Overview
Cambria 920 is a small dimmable LED or MR16 low voltage sign lighting luminaire. It attaches to a wall mounted hook arm and delivers 180° of vertical adjustment for easy aiming. Optional 24”, 30” or 36” hook arms are available. Various lenses, louvers and color or dichroic filters can be combined – up to three at once – to create multiple lighting effects. Lumiere’s exclusive Siphon Protection System (S.P.S.) prevents water from siphoning into the fixture through its own lead wires.