- 340° tilt, 360° rotation
- Precision-machined aluminum, brass, bronze, copper or stainless steel
- Stainless steel hardware
- S.P.S. Siphon Protection System
- Holds up to three optical accessories
- Three-year warranty
Lumiere
Cambria 206 and 206-2
Overview
Cambria 206 and 206-2 are single head or dual head small dimmable LED or MR16 low voltage pathway luminaires. Each model attaches to an extended length-mounting stem and delivers 340° tilt and 360° rotation from any mounting position. Various lenses, louvers and color or dichroic filters can be combined – up to three at once – to create multiple lighting effects. Lumiere’s exclusive Siphon Protection System (S.P.S.) prevents water from siphoning into the fixture through its own lead wires.
Resources
Spec Sheets
(3)
Spec Sheets
(3)Configurable Spec Sheet
Brochures
(1)
Brochures
(1)
Installation Instructions
(1)
Installation Instructions
(1)
Technical Information
(1)
Technical Information
(1)Stock Catalog Number (2)
Looking to customize your product?
Lamp Type
Mounting
Voltage rating
Wattage
Filters
Catalog number
206-50MR16-12-BK
Lamp Type
MR16
Mounting
Surface Mount
Voltage rating
12V
Wattage
50W
Catalog number
206-50MR16-12-BZ
Lamp Type
MR16
Mounting
Surface Mount
Voltage rating
12V
Wattage
50W