- 6-inch LED Module for HC Series (HC/HCSQ/HCC)
- 500-2500 lumen range (match LED module lumen range to specified housing lumen value)
- Color Temperature (CCT): 2700K
- 80 CRI
- L70 at 60,000 hours (70 percent lumen maintenance at 60,000 hours)
- Complete your HC/HCSQ/HCC downlight/cylinder with a Housing and Reflector
- 5-year warranty
HALO Commercial
HM60525827
Spec Sheets
(2)Brochures
(2)Specifications
Product Description
Brand Name | Halo Commercial |
Family | HC6 LED 6" Downlight Series |
Description | 6" LED Modules, 500-2500 Lumens, 80CRI, 2700K. |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | LED |
UPC | 080083214624 |
Amperage Rating | 0.1A at 277V |
Aperture | 6 Inch |
Color Temperature Max | 2700K |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 27.5W |
Product Weight | 1.2 |
Case Quantity | 6 |
Pallet Quantity | 480 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |