Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jul 23, 2024

Replace with MRI-FLD4C/6C

Fail-Safe

MRI 6" Downlight

  • Remote Power Supply
  • 1800 Lumens
  • Non-Ferrous
  • 6" Aperture
MRI 6" Downlight

MRI 6" Downlight

Overview

The 6” MRI downlight from Fail-Safe is the ideal choice for MRI suite illumination. The remote driver provides power from outside the shielded MRI room, and includes a compatible dimmer. Available in 3000K, 3500K, and 4000K color temperatures, and with either specular clear or antimicrobial matte white trim finishes. Non-ferrous construction, absence of UV, and elimination of RF emissions so as to not interfere with the MRI operation, all allows the MRI-R6DNLT/RPS system to comply with the MRI vendor requirements for LED lighting.

Resources

Find product variations

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?