- Available from 10 to 25 watts
- IP65 Rated
- UL wet location listed
- Opal and clear polycarbonate lens
- Up to 2,630 delivered lumens
- Clear or opal lens, choose from 4 face plates
- Emergency driver option
- Photocontrol and occupancy sensor available
- Shallow casting optional for surface conduit
Your internet browser isn't supported.
Fail-Safe
TR11 High Abuse 11" Round, Wall / Ceiling, Surface
Overview
The 11" Terrapin LED provides exceptional aesthetics with impressive strength and is available in 10, 15, 20, and 25 watt lumen packages. Polycarbonate lens, clear or opal, combined with four face plates provides a choice of different styles. Choose a photocell or motion sensor for control. Select an emergency battery pack to provide egress illumination.
Resources
Spec Sheets
(2)
Spec Sheets
(2)Configurable Spec Sheet
IES and LM79 Files
(1)
IES and LM79 Files
(1)
Installation Instructions
(1)
Installation Instructions
(1)
Product Selection Guides
(2)
Product Selection Guides
(2)
Revit Files
(1)
Revit Files
(1)
Technical Information
(2)
Technical Information
(2)Stock Catalog Number (1)
Looking to customize your product?
Lamp Type
Mounting
Voltage rating
Wattage
Filters
Catalog number
TRO11-LD4-20W-40-OPL-WH-UNV-EDC1-EL5W/CSTG
Lamp Type
LED
Mounting
Ceiling or Wall Mount
Voltage rating
120-277V
Wattage
20W