- Sealed/medical uses fully gasketed reflector to provide a tight seal
- Available white tuning, 2000K-5000K or 2700K-6500K
- High abuse uses (4) tamper-resistant screws to secure the reflector
- Standard upper frosted polycarbonate lens
- 250-7500 lumens
- 90 and 97 CRI available
- Die-cast or anodized aluminum reflectors
- Standard 0-10V driver dims to 1%
Fail-Safe
FLDSQ4C Sealed/Medical & High Abuse 4" Square Downlight
Overview
Use the 4" square downlight in targeted applications, specifying the sealed / medical version or the high abuse version. A fully gasket reflector provides a tight seal between the luminaire the the ceiling for medical applications -- and the secure polycarbonate upper lens and (4) tamper-resistant screws keep the luminaire functional if subjected to high abuse