Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Press Release

August 20, 2024

Cooper Lighting Solutions Celebrates 12 Products Selected in the 2024 IES Progress Report

Peachtree City, GA (8.20.2024) – Cooper Lighting Solutions, a leader in innovative lighting solutions, proudly announces that 12 of its products have been selected for inclusion in the 2024 Illuminating Engineering Society (IES) Progress Report. The annual IES Progress Report serves as a beacon for groundbreaking advancements in the field of illuminating engineering. This remarkable achievement represents a significant milestone for Cooper Lighting Solutions, nearly doubling the number of products recognized as compared to 2023 when it had the most products honored of any lighting manufacturer. Cooper Lighting Solutions products have been recognized by the IES Progress Report for 14 of the past 16 years proving its commitment to excellence and innovation, propelling the lighting industry forward.

Cooper Lighting Solutions proudly presents the 12 products that have earned this distinguished recognition:

  • BioUp, Melanopic Lighting System   Enhances the LED spectrum with cyan light to increase the biological impact of light enhancing our circadian rhythm to help us function better.

  • BioUp with WaveLinx (coming soon)  Optimize BioUp’s performance in 24/7 applications by precisely controlling melanopic lighting through WaveLinx sensor-integrated fixtures.

  • HALO, 830S LED Track Luminaire (coming soon) Using proprietary 3D printing technology, this energy-efficient, sustainable 3” track light has low glare and comes with 22 unique colors options.

  • HALO Commercial, HCD468 Pro Series Downlight    Install-from-below commercial downlights with selectable lumens and CCTs are complemented by a lineup of completely interchangeable reflectors.

  • HALO, HU30M Under Cabinet Luminaire    5 SeleCCTable CCT and an additional Dim-To-Warm option, all at 90CRI.  Features glare free optics with universal voltage and a sleek low-profile design.

  • HALO, LCR 2.0 Downlight  Round 2”, 4”, 6” & 8” sizes available w/ canless installation with remote driver / junction box and no housing required.  6 color field selectable CCT available.

  • Invue, ClearCurve Luminaire   Provides visual comfort for near-building pedestrian spaces, campuses, and parks. Quick mount arm for fast, easy installation.

  • Metalux, Surround Selectable  Elevate your commercial space with an illuminated frame design utilizing T-grid and existing ceiling tile.  Field selectable CCT and lumens available.

  • Portfolio, Performance with Precision Optics   4” & 6” round, square, shallow, new construction and retrofit downlighting solutions with superior optical control.

  • Streetworks, Archeon Roadway Luminaire   Lightweight roadway luminaire with superior optical & electrical performance delivering market leading total cost of ownership for end users.

  • Trellix Infrastructure Advancements   Platform covers remote asset management and smart city connectivity including UNB, Cellular, and Smart Sensors.

  • WaveLinx, Digital Lighting Control – Wired & Wireless Hybrid Solution    From simple switches to advanced automation, to luminaires with integrated sensors.  Simple. Scalable. Insightful.

For further information, please contact:     

Cooper Lighting Solutions Communications 
Nishad Chikhliker
Tel: +1 404 713 5843 
E-mail: nishad.chikhliker@cooperlighting.com   

About Cooper Lighting Solutions 
Cooper Lighting Solutions delivers forward-thinking lighting solutions and an industry-leading portfolio of indoor and outdoor lighting, lighting controls and smart lighting systems that improve people’s well-being, while making buildings, homes, and cities smarter and more sustainable. These solutions are specifically designed to simplify and personalize lighting, solve complex business challenges, and leverage data insights to meet the unique needs of our customers. Cooper Lighting Solutions is a business unit of Signify, the world leader in lighting, and seeks to unlock the extraordinary potential of light for brighter lives and a better world. For more information, visit cooperlighting.com.