Correctional and high abuse applications require luminaires that minimize the risk of tampering, self-harm, provide a less “institutional” appearance, and are impact resistant. Cooper Lighting Solutions has the experience and product offering to meet the challenges of properly illuminating these complex environments.
Safe and Secure

Top Trends in Today’s Market
Explore how Cooper Lighting Solutions approaches these everyday problems with unique solutions.

Visibility and Safety
Ensuring a safe environment for occupants is the #1 priority. Adequate, uniform, and low glare lighting increases visibility and helps improve lines of sight and eliminate dark spots. Cooper Lighting Solutions provides durable and reliable lighting to meet the needs of even the most challenging spaces.

Cohesive and Unobtrusive Design
Safety and security are key priorities in creating these spaces but eliminating obtrusive protective features can go a long way in providing an effective space. Safety and security features that seamlessly integrate into the fixtures and the room provide both functionality and design aesthetic.

Occupant Well Being
Close quarters and conditions can make it challenging to provide a safe, clean, and productive environment. Ensuring occupants have an environment that provides for general health and stability can help ease tensions and minimize risks to occupants and staff.
Complex Problems with Solutions You Can Rely On

Connected Lighting & Asset Management
Managing and maintaining your space is necessary, but Cooper Lighting Solutions can help make it easy and efficient. Monitoring spaces for outages can help ensure a space is safe. Remotely accessing equipment to make sure it is running properly is key and can help reduce maintenance and energy costs. Dusk to dawn and motion sensors can help reduce energy consumption while maintaining safe lighting levels. If security is a concern, luminaire mounted cameras can help monitor activity and reduce crime.

Reliable. Robust. Proven.
Keeping the lights on is a necessity. The high-performance driver protects against line and load variations that could cause outages and downtime. This technology helps keep the lights on to ensure safety and visibility when and where needed.

UV-C Sanitation
Upper Air UV-C solutions were shown to inactivate over 92% of airborne pathogens, including the virus that causes COVID-19.* Keeping viruses and illnesses at bay helps protect staff and can help minimize staffing challenges caused by sick time absences.

Correctional / High Abuse Spaces
Below are a few products we recommend for each application within this market.

Walkways / Covered Walkways
Recommended Products:
WKP Wal-Pak | BRT6 Bollard | TopTier | RPGC Canopy

Driveway / Roads / Parking Lots
Recommended Products:
Archeon Roadway | USSL | Galleon II Area/Site | Verdeon | LAS Area/Site
Resources

Product Selection Guide
Fail-Safe Correctional Selection Guide

Product Selection Guide
Fail-Safe Indoor High Abuse Selection Guide

Brochure
Infrastructure Lighting & Controls Solutions
Products by Brand
Choosing the right product can be tricky, but we're here to help. Select from one of our brands offering correctional and high abuse lighting solutions.

Fail-Safe
Quality luminaires for complex healthcare, cleanroom, vandal-resistant and confinement spaces

Metalux
Explore our panel and troffer LED lighting. Metalux by Cooper Lighting delivers high efficacy, energy savings and aesthetics.

Sure-Lites
Innovative commercial, industrial emergency lighting fixtures, exits, battery packs and inverters

Portfolio
Specification-grade recessed and surface-mounted downlighting that offers superior optical performance and control.

Corelite
Corelite features simple wall-mounted, recessed, and linear lighting fixture designs that create comfortable spaces by configuring as a system.

Lumark
Outdoor area lighting providing energy savings and superior safety for commercial, industrial spaces.

McGraw-Edison
Specification outdoor lighting offering superior optical precision, versatility and performance

Streetworks
LED street light. Unparalleled performance from the simplest security lighting to challenging LED roadway lighting applications. Cobra head lighting.
Popular Correctional / High Abuse Product Categories
* Cooper Lighting Solutions’ wall mount and ceiling mount upper air UV-C luminaires were tested for SARS-CoV-2 in Innovative Bioanalysis Lab. The wall-mounted luminaire achieved 99.9% reduction in 10 minutes and the ceiling mount luminaire achieved 92.6% reduction in 20 minutes. The luminaires were also tested for Escherichia coli in Intertek Lab. Both luminaires achieved 99.9% reduction in 45 minutes.