Today’s cleanrooms and laboratories require sterile environments to minimize cross-contamination. Lighting and controls can help achieve these types of environments by offering solutions that meet the most demanding requirements and provide our customers the assurances they need through industry certifications.
Innovative Lighting for Complex Environments

Top Trends in Today’s Market
Explore how Cooper Lighting Solutions approaches these everyday problems with unique solutions.

Minimizing Cross Contamination
Increased regulations to reduce the exposure of bacteria, germs, etc. between employees and personnel

Increased Cleanroom Security
To ensure sterile environments, cleanrooms are instituting new rules for cleanroom construction such as visible windows and brighter lighting to reduce unwanted entries

Cost Pressures and Budget Constraints
Cleanroom construction requires greater flexibility and more affordable cleanrooms to meet budgets
Complex Problems with Solutions You Can Rely On

Cleanroom Ratings
ISO standard ratings (1-9) are used to identify products suitable for those cleanroom rated conditions. FED-STD-209E has been replaced by ISO 14644-1 but is still referenced in some specifications. For both systems, lower numbers correspond to stricter cleanroom ratings.

NSF Ratings
NSF (National Sanitation Foundation) provides certified products for use in commercial food processing applications. NSF rating can serve as a good indicator of the ability to easily clean/wipe down products.

Hosedown Ratings
IP 65 is low pressure hose down. IP 66 is high pressure hose down. The first digit signifies dust ingress protection rating (1-6) and the second digit represents liquid ingress protection (1-6 for hose down). In both cases, the higher the number, the better the seal on the fixture.

Narrow Spectrum Illumination
Red light is used in vivarium (enclosed structure for animal observation or research) applications. Green light is used in operating rooms. Amber and Yellow are used in various industrial processes.

Cleanroom / Lab Spaces
Below are a few products we recommend for each application within this market.

Conference Room
Recommended Products:
LD4B | Shaper Sense Drum | Define Suspended | CoviO | LA1M | Discreet

Walkways / Building Exterior
Recommended Products:
GWC | ClearCurve | Shaper 674 | BRT6 | Arbor Bollard

Accent & Landscape
Recommended Products:
LuxeScape Series | Lanterra Series | Tracer | Eon Series | Arbor Post Top
What's New in Cleanroom / Lab Lighting

New Product Release: Fail-Safe ArcMed Sealed InDepth (AID)
The Fail-Safe ArcMed Sealed InDepth (AID) is a modular platform with regressed lens options that enable glare control, ceiling topography, design flexibility, and versatility, and can be scaled to meet the diverse needs of our customer base. It also offers protection from dust, debris, and water ingress as well as impact resistance lensing and easy cleaning. ArcMed is a brand of high-performance luminaires with architectural aesthetics perfectly suited for healthcare environments.
Resources

Product Selection Guide
Fail-Safe Cleanroom Space Selection Guide

Product Selection Guide
Fail-Safe LED Downlights Selection Guide

Product Selection Guide
Fail-Safe Troffer Selection Guide

Brochure
Fail-Safe ArcMed Brochure
Products by Brand
Choosing the right product can be tricky, but we're here to help. Select from one of our brands offering cleanroom and lab lighting solutions.

Fail-Safe
Quality luminaires for complex healthcare, cleanroom, vandal-resistant and confinement spaces

Metalux
Explore our panel and troffer LED lighting. Metalux by Cooper Lighting delivers high efficacy, energy savings and aesthetics.

Sure-Lites
Innovative commercial, industrial emergency lighting fixtures, exits, battery packs and inverters

Portfolio
Specification-grade recessed and surface-mounted downlighting that offers superior optical performance and control.

Corelite
Corelite features simple wall-mounted, recessed, and linear lighting fixture designs that create comfortable spaces by configuring as a system.

Lumark
Outdoor area lighting providing energy savings and superior safety for commercial, industrial spaces.

McGraw-Edison
Specification outdoor lighting offering superior optical precision, versatility and performance