Pivotal creative freedom enables unique shapes, branches, articulated configurations, and patterns.
Popular Linear Suspended Lighting Products




Define Series: Suspended
NeoRay Suspended Direct, Direct/Indirect & Indirect Lighting Slot Series in 2”, 3”, 4”, and 5” housing sizes.


Vaulta Linear Series
With an open aperture design the Vaulta creates a striking presence with a weightless feel enhanced by the clean edge design.


Discreet Linear
An unobtrusive luminaire with dark lines of light and ultra-low UGR for the ultimate visual comfort.


Continua SQ4
The Corelite Continua SQ4 linear features a minimalistic square profile and seamless illumination along the entire row length. A wide range of direct/indirect distributions are available in 2', 4’, 6’, 8’, 12’, and continuous runs.


Iridium i3
This curvilinear direct/indirect suspended luminaire offers a wide range of distributions and lumen outputs for individual or continuous row applications.


Converge™
Converge pairs clean, minimalist design with the most advanced optical distribution and control on the market.




Define Series: Acoustic
Quietly introduce texture with 2in and 4in apertures and 3 baffle heights.
Popular Linear Surface Lighting Products






Define Series: Surface Mount
NeoRay Surface Mount Direct LED Slot Series in 2”, 3”, 4”, and 5” housing sizes.
Popular Linear Wall Lighting Products


Define Series: Wall Mount
NeoRay Wall Mount Direct, Direct/Indirect & Indirect Lighting Slot Series in 2”, 3”, 4”, and 5” housing sizes.
Popular Linear Recessed Lighting Products




Define Series: Perimeter Recessed
Perimeter recessed Slot Lighting in 2”, 3”, 4”, and 5” housing sizes.


Popular Linear Perimeter Lighting Products




Define Series: Perimeter Recessed
Perimeter recessed Slot Lighting in 2”, 3”, 4”, and 5” housing sizes.