WaveLinx delivers the best of both worlds: wired reliability and wireless freedom. A TRUE hybrid approach to connected lighting that allows any site to scale from a standalone room, through an entire building, even to a multi-building campus, combining the reliability you need from a wired system AND the flexibility you want from wireless.
Features & Benefits

Flexible
There is no easier commercial lighting control system to install than WaveLinx. A remarkable feature of WaveLinx is its ability to blend wired and wireless control devices within a single system. Lighting designers can now offer clients a solution that provides the flexibility to mix and match device types, catering to varying needs and environments. Whether managing a small office or an extensive commercial campus, WaveLinx CAT and PRO devices are scalable and adaptable to any project size.

Connected
The WaveLinx Mobile App, with its field-proven reputation, enables straightforward customization for both wired or wireless connected devices. This is especially beneficial during and after the construction phase, where changes are frequent. The user-friendly interface ensures that managing and controlling lighting zones is a breeze, even for those with limited technical expertise.

Insightful
Moreover, WaveLinx PRO and CAT Devices offer exceptional value by scaling through WaveLinx PRO up to the CORE. This unlocks the smart spaces platform, providing centralized control over lighting across multiple floors and buildings. It facilitates streamlined management, remote access, and data-driven decisions, maximizing the potential of your lighting control system. From energy savings to enhanced operational efficiency, WaveLinx with his PRO and CAT devices is set to revolutionize the way electrical contractors approach lighting control projects, delivering a smart, scalable, and user-friendly solution.

Luminaire Level Lighting Control (LLLC)
Cooper Lighting Solutions offers the largest portfolio of WaveLinx-enabled luminaires with embedded control devices (wireless sensor and wireless node). These factory-tested luminaire-level lighting control (LLLC) fixtures reduce the need to install additional sensors on the ceiling and switchpacks above the ceiling. These WaveLinx-enabled fixtures also eliminate the need to do sensor or switchpack layouts and simplify installation by removing the need to run 0-10v dimming wires between fixtures.

WaveLinx Area Controller for Wired and Wireless Devices
Say goodbye to the high costs and complexity of typical addressable control systems! No more waiting weeks for commissioning teams, code compliance hang-ups or missed opportunity costs.
The WaveLinx Area Controller is a PoE-powered device that hosts the light control logic, the time clock and manages the data traffic between the PRO devices. It comes with an 802.15.4 interface that enables it to communicate with up to 200 WaveLinx devices, a Wi-Fi access point that allows installers to program the system using their WaveLinx Mobile App and an ethernet interface that allows the area controller to be connected to the CORE platform and integrate WaveLinx to your smart building IoT ecosystem.

WaveLinx CORE
An all-in-one, on-premises platform with powerful applications that leverage the data generated by your WaveLinx sensors and connected luminaires to deliver meaningful and actionable insights for business owners and building owners/operators.
CORE Lighting allows you to manage your lighting system remotely from a desktop, tablet, or mobile phone. The platform provides enterprise-level functionality by offering user management, security management, alarms, and events management, and system backup functions.
Case Study

Saugus, Massachusetts
Belmonte Middle School Auditorium
Learn more about how Cooper Lighting Solutions installed new wireless LED lighting and controls in an auditorium to avoid disturbing the asbestos ceiling and keep a tidy appearance.