WaveLinx CAT is your distributed wired lighting control system for single room and connected spaces that helps significantly reduce the building’s energy consumption from a single room/space to a whole building using category CAT5 cable for applications that require occupancy-based, daylighting, or manual light control. The devices automatically discover each other and self-commission. A secure mobile application provides the ability to customize installations for your education, office, and healthcare applications.
Single Space Solutions

Wired Solution for Single Spaces
Simply connect the wired devices using category CAT5 cables. The devices automatically discover each other and self-commission themselves into a single room with one zone. WaveLinx reduces installation time with its simple click-and-go, auto-discovery, and self-commissioning features.
Features & Benefits

Simple to Design
Designing with WaveLinx CAT devices is easy. You just need to lay out the control devices within each space and connect them using industry standard CAT5 cables. Add the WaveLinx Area Hub and WaveLinx Area Controller to join the rooms/spaces when required and for very large open spaces.

Code Compliant
WaveLinx CAT is designed to meet energy codes with automatic lighting, emergency, and plug load control-based on occupancy and time-based events.

Simple to Install
All CAT devices feature two RJ45 connections that are used to provide power to the devices and to control them. Each set of daisy-chained devices forms a single room and can be controlled by the wallstations that chain. Zoning, keypad button programming and sensor settings can be changed quickly via the WaveLinx apps and Bluetooth Programming Interface.

Scalable
Scalability makes WaveLinx the ideal commercial lighting solution for small to large indoor and outdoor applications. Use CAT devices to control the lights of each room, and then use WaveLinx Area Hubs and WaveLinx Area Controllers to connect your spaces and take advantage of WaveLinx Area Controller's advanced features.
Connected Spaces Solutions

Wired and Wireless Solution for Connected and Hybrid Spaces
For larger-scale projects for which wired and wireless need to come together as a hybrid system, the solution is to connect WaveLinx PRO and WaveLinx CAT to the WaveLinx Area Controller.
WaveLinx Area Controllers communicate with wireless devices using PRO protocols over 802.15.4 radio and wired devices via a WaveLinx Area Hub. WaveLinx Area Controller allows you to scale to multiple rooms on an entire floor. WaveLinx CAT devices connect via CAT5 cable or WaveLinx PRO devices via 802.15.4 radio.
Learn more about:
Flexible installation...Simplified
Blends the simplicity of a standalone installation with the usability of a controlled system for an easily configured space with an exceptional occupant experience.