- On/Off, Raise/Lower and Scene Presets with 1, 3, 5 and 6 button options
- Button actions configurable through WaveLinx app
- 120/277 VAC powered with neutral for simple, new and retrofit installations
- Reliable 2.4 GHz mesh communication with other WaveLinx PRO devices and Area Controller
- Clean and elegant with a custom button engraving option to enhance occupant experience
WaveLinx
PRO Wallstation (WW-Series)
Overview
The PRO Wallstation (WW-Series) is a wireless, 120/277 VAC powered wallstation with configurable buttons featuring on/off, raise lower, and preset scenes options. Each button’s actions are configurable using the WaveLinx app. The PRO WW-Series Wallstation’s elegant design enhances the aesthetic of a space while allowing occupants to adjust the room’s brightness levels based on their sensitivity and needs. The wallstation uses a 2.4 GHz IEEE 802.15.4 standard based radio to form a wireless and reliable mesh network with other PRO devices and WaveLinx Area Controller.
Quick Spec
Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.
Learn More