- 120V-347V 50/60Hz
Specifications
Product Description
Brand Name | Wavelinx |
Family | PRO Outdoor Lighting Control Module (WOLC-7P-10A) |
Description | 7-Pin, WaveLinx Outdoor Control Module |
Product Details
Lamp Type | N/A |
UPC | 080083837540 |
Amperage Rating | N/A |
Mounting | Surface Mount |
Voltage Rating | 120-347V |
Product Weight | 0.55 |
Case Quantity | 8 |
Pallet Quantity | 1280 |
Country of Origin | CA |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |