- Installs to ANSI 136.41-compliant 7-pin twist lock connector
- 120-347VAC 50/60Hz input
- IP66 rated enclosure
- Out of the box photocell switching or connect to WaveLinx
- Up to 1000W switching control
- Energy calculations available through WaveLinx CORE based on max load input
WaveLinx
PRO Outdoor Lighting Control Module (WOLC-7P-10A)
Overview
The WaveLinx PRO Outdoor Lighting Control (WOLC) Module extends the WaveLinx System’s controls capability to a building’s surroundings or site such as parking lots and short pathways. The WOLC Module is individually addressable and installs on top of a light pole via an ANSI 136.41-compliant, 7-pin twist-lock connector. It can switch luminaires ON/OFF via an integrated high current relay and dim luminaires equipped with 0-10V dimming drivers or ballasts. It communicates with the WaveLinx Wireless Area Controller over an IEEE 802.15.4 network.