- Occupancy and Vacancy Sensors
- Scheduling
- Daylighting
- DMX control
- A/V integration
- BMS integration
- Individual and zone controls
WaveLinx
ILX-EG2-S-NA
Specifications
Product Description
Brand Name | Wavelinx |
Family | WaveLinx Wired IL Area Controllers (ILS / ILM / ILL) |
Description | WaveLinx Wired XS Panel with ethernet gateway. |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083283323 |
Amperage Rating | 750 mA |
Mounting | Accessory |
Voltage Rating | 24VDC |
Product Weight | 5.0 |
Case Quantity | 10 |
Pallet Quantity | 120 |
Country of Origin | GB |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |