Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

WaveLinx

PRO Area Controller with IP66-Outdoor Rated Enclosure (WAC2-POE-OUT-EN)

  • Central to the WaveLinx Pro connected lighting system
  • Includes heating element for installations in cooler climates
  • Supports up to 200 devices (150 best practices) for up to 50 areas (49 user-defined + 1 construction area) and 200 zones
  • Built-in WiFi provides secure WPA2 connectivity with the WaveLinx Pro Mobile Application (available for both iOS and Android operating systems)
  • Built-in Ethernet 10/100 Mbps port for PoE power and connection to local area networks
  • Independently IEC 62443-2 cyber-security certified and DLC QPL Listed
PRO Area Controller with IP66-Outdoor Rated Enclosure (WAC2-POE-OUT-EN)

PRO Area Controller with IP66-Outdoor Rated Enclosure (WAC2-POE-OUT-EN)

Controls and manages communications between WaveLinx Pro wireless, Low-Voltage, network devices and the intuitive mobile application.

The WaveLinx PRO Area Controller with IP66-Outdoor Rated Enclosure (WAC2-POE-OUT-EN) is the main component of the WaveLinx Pro wireless connected lighting (WCL) system. WaveLinx Pro eliminates the cost and complexity of typical wireless control system commissioning while providing a flexible and reconfigurable topology for on the fly space adjustments. The WaveLinx Pro system meets modern code and utility requirements, delivers energy and cost savings, while enabling buildings to become smart buildings. The WAC coordinates between the WaveLinx Pro smart and connected Mobile App and various WaveLinx Pro devices to create communications and a building ecosystem that provides out-of-the-box functionality and leverages Cooper Lighting Solutions patent pending automatic code commissioning features. Using standard-based wireless mesh compliant topology the WAC communicates to various WaveLinx Pro standard-based devices to provide area, lighting zone configuration, monitoring, and control. The WAC provides centralized coordination of multiple areas for partial ON/partial OFF scheduling, demand response (Trellix application required), lighting, occupancy and daylight settings and scene control. A single WAC can be connected to the building Local Area Network (LAN) to coordinate 49 user-defined and one construction area, or multiple WAC’s can exist on a building LAN to scale the system to hundreds of areas all accessible for setup, configuration and control through the WaveLinx Pro Mobile App.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?