- Coordinates between mobile app, WaveLinx devices, and WaveLinx CORE platform
- Installs on/above ceilings, walls, shelves, racks, or on DIN rail
- Powered via Power over Ethernet (PoE) injector or network switch
- Controls up to 200 WaveLinx wireless devices
- Supports up to 50 areas (49 user-defined + 1 construction)
- Enables up to 200 zones and 100 occupancy sets
- Drag and drop programming of lighting zones and areas via mobile app
- Connects to building LAN for access to BMS and OpenADR interfaces
WaveLinx
WAC2-POE
Specifications
Product Description
Brand Name | Wavelinx |
Family | WaveLinx Area Controller, 2nd Gen (WAC2) |
Description | Wireless Area Controller G2, PoE powered. |
Product Details
Lamp Type | N/A |
UPC | 080083266203 |
Amperage Rating | N/A |
Mounting | Ceiling/Wall Mount |
Voltage Rating | N/A |
Product Weight | 0.515 |
Case Quantity | 10 |
Pallet Quantity | 240 |
Country of Origin | GB |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |