- Coordinates between mobile app, WaveLinx devices, and Trellix platform
- Installs on/above ceilings, walls, shelves, racks, or on DIN rail
- Powered via Power over Ethernet (PoE) injector or network switch
- Controls up to 150 WaveLinx wireless devices
- Supports up to 16 areas (15 user-defined + 1 construction)
- Enables up to 16 zones and up to 16 scenes per control area
- Drag and drop programming of lighting zones and areas via mobile app
- Connects to building LAN for access to BMS and OpenADR interfaces
WaveLinx
WaveLinx Wireless Area Controller
Precise control. Wireless communication.
Create a smart building ecosystem with convenient, out-of-the-box functionality. WaveLinx's Wireless Area Controller (WAC) is the main component of the WaveLinx Wireless Connected Lighting System, coordinating between the WaveLinx mobile app and your WaveLinx-enabled fixtures and devices. It's remarkably simple to set up and program (without the need for an IT network). Patent-pending code commissioning features also reduce commissioning times by 40%.
Ideal for these spaces:
Powerful Control, Limitless Applications
From simple office installations to outdoor site and area applications or even complex industrial spaces, our solutions have got you covered. WaveLinx sensors and functionality are offered in a wide range of Cooper Lighting Solutions fixtures and devices, combining best-in-class lighting with the power of connectivity.
Click to enlarge imageUnmatched Cybersecurity
WaveLinx is backed by an independently verified, evaluated, and certified IEC 62443 listing.
A Platform for Future Scalability
Leverage the features you need now and easily scale when you're ready. WaveLinx offers benefits for a wide range of applications, from a few rooms on a single floor to entire buildings or even entire campuses (with up to 45,000 managed devices).
Services

Here to Help
We provide many different services from on-site project management, integrated light automated services, and remote commissioning for start-up, to personal technical phone support. Take a look at our services and see what we can do for you today!