- Easy installation and flexibility
- Suitable for standard single or multi-gang NEMA wall box
- Mains powered for simple new or retrofit installations
- Clean, elegant, and simple way to control lighting on your project
- Settings programmable through software, no physical adjustments needed
WaveLinx
W3L-W
Specifications
Product Description
Brand Name | Wavelinx |
Family | PRO Wallstation (W-Series) |
Description | WaveLinx Pro, 3 Button large wallstation, Standard Engraving, White |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083773923 |
Amperage Rating | 0.15A |
Mounting | Wall Mount |
Voltage Rating | 120-277V |
Product Weight | 0.4 |
Case Quantity | 10 |
Pallet Quantity | 1200 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | Yes |