- Enables 0-10V luminaires to be controlled by WaveLinx
- 120-277VAC with 3 amp zero cross relay and 0-10V continuous dimming
- Mounting heights of 8 to 15ft (2.4 to 4.5m)
- Provides passive infrared (PIR) motion coverage up to 500 sq-ft (13m2)
- Provides closed loop daylighting control of non-integrated luminaires
- Control module mounts to junction box or luminaire driver compartment
- Sensor installs into 1/2 - 3/4” ceilings or octagonal junction boxes
- Hardware capable of Real Time Location Services (RTLS)
WaveLinx
PRO Tilemount Sensor Kit (WTA)
Overview
The PRO Tilemount Sensor Kit (WTA) provides PIR occupancy, daylight dimming and control for connected downlight luminaires or other luminaires that do not support the WaveLinx Integrated Sensor. The Tilemount Sensor Kit provides 0-10V dimming control of LED and non LED loads for 120-277V 3 amp luminaires.