- Output control for 0-10V continuous dimmable luminaries
- Output control for LED loads up to 20A
- Output control for receptacle loads up to 20A
- Plenum rated design with easy junction box mounting
- Device identification LED
- Universal voltage input (120V-277V)
- Sets dimmer to 70% light level at loss of wireless communication
- Power metering data available through WaveLinx Mobile application
WaveLinx
WaveLinx Relay Switchpack with 0-10V
Overview
The Wavelinx Relay switchpack with 0-10V (WSP-MV-010) control is an integral part of the WaveLinx Wireless Connected Lighting (WCL) system and offers 120-277VAC 20amp zero crossing relay control and continuous 0-10V dimming control of LED and non LED loads. The relay switchpack with 0-10V control also supports 20amp plug load control. The WSP-MV-010 is powered by the 120-277VAC circuit it is controlling and provides simple 1/2” knockout mounting. The relay switchpack with 0-10V control operates on a wireless mesh network based on IEEE 802.15.4 standards.