- Manual ON/OFF control push button
- Green/red color LED for status suitable for loads up to 15A
- Simplified plug load control
- Drag and drop programming via WaveLinx Mobile application
- Supports overrides for Demand Response
- Decorator style color match wallplates
- Provides power measurement reporting
WaveLinx
WR-15
Specifications
Product Description
Brand Name | Wavelinx |
Family | PRO Receptacle (WR-15/WR-20) |
Description | WaveLinx Receptacle 15A, 120V |
Product Details
Lamp Type | N/A |
UPC | 080083763771 |
Amperage Rating | 15A |
Mounting | Surface Mount |
Voltage Rating | 120V |
Product Weight | 4.56 |
Case Quantity | 20 |
Pallet Quantity | 2160 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |