- Passive Infra-Red (PIR) sensor
- 1500 sq ft long range with high sensitivity core
- 360 degree directional flexibility
- Ability to reposition sensor with no noticeable marks
- Software configurable timer settings with WaveLinx Mobile Application
- 10 Year Battery Life with monitoring in software
WaveLinx
CWPD-1500
Specifications
Product Description
Brand Name | Wavelinx |
Family | PRO Ceiling Sensor (CWPD-1500) |
Description | WaveLinx Wireless ceiling occupancy sensor |
Product Details
Lamp Type | N/A |
UPC | 080083846061 |
Amperage Rating | N/A |
Mounting | Ceiling Mount |
Voltage Rating | N/A |
Product Weight | 0.39 |
Case Quantity | 10 |
Pallet Quantity | 1200 |
Country of Origin | CA |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | Yes |