- Supports up to five (5) occupancy/vacancy
- Plenum rated
- Device identification buzzer
- Integrated with Greengate sensors
WaveLinx
FLT-SP-MV-DC1
Specifications
Product Description
Brand Name | Fifth Light |
Family | WaveLinx Wired Sensor Powerpack (FLT-SP) |
Description | Sensor Powerpack 120/277V - class 1 installation |
Product Details
Lamp Type | N/A |
UPC | 080083701926 |
Amperage Rating | 2mA per device |
Mounting | N/A |
Voltage Rating | 120 / 277V |
Product Weight | 0.8 |
Case Quantity | 10 |
Pallet Quantity | 540 |
Country of Origin | MY |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |