- Mobile user interface for controlling WaveLinx Wired network
- Bi-directional control and feedback
- Supports multiple iPhone® and iPad® devices on same network
- Automatically loads room and scene information
- Selective password protection
- Adjust and save changes
- Customizable background images
- Intuitive fader and switch icons
WaveLinx
WaveLinx Wired Mobile App
Overview
WaveLinx Wired mobile applications for Apple iOS and Android devices brings fast and intuitive control of a complete lighting system to a hand held device. Navigate floors and rooms to choose, adjust, and save lighting scenes with simple touch control operation. Mobile applications must be used in conjunction with the WaveLinx Wired EG2-NA Ethernet Gateway device for network access. At turn on of the mobile device the EG2-NA will recognize and auto populate the mobile device with the latest layout, scene and level settings for immediate use. The EG2-NA requires initial commissioning and setup. Installations may support multiple devices and varying security levels permitting only authorized user to make alterations. Screen views can be personalized with custom background images via the mobile device. Area, room, and floor labels may be individually tailored for the installation at setup. Application includes demo program to preview and learn operational capabilities prior to commissioning.