- Works with electronic low voltage and incandescent
- Emulates the characteristics of the dimmer that it is connected to
WaveLinx
PE400-1
Specifications
Product Description
Brand Name | Controls |
Family | WaveLinx Wired Forward Phase to ELV Power Extender (PE400-1) |
Description | Power Extender. |
Product Details
Lamp Type | N/A |
UPC | 080083706068 |
Amperage Rating | N/A |
Mounting | Surface Mount |
Voltage Rating | 120V |
Wattage | 1000W |
Product Weight | 0.01 |
Case Quantity | 1 |
Pallet Quantity | 20 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |