- Configurable RS232 COMMS via 9 pin female D type (send/receive)
- Baud rates of 1200, 2400, 4800, 9600, 19200, 38400, 57600, 115200
- 100 RS232 Output Strings, up to 255 bytes each (ASCII or Hex)
- 100 Output Actions
- 100 Input Actions, triggered by a match on an input filter
- 16 Sequences, each with a maximum of 128 actions
- Status LEDs
- Send and receive standard iLumin ASCII messages
WaveLinx
WaveLinx Wired Serial Interface
Overview
The System integrator (SI-2-NA) allows controlling of third party equipment (A/V and Building Management Systems) through the WaveLinx Wired network. It is an RS232 converter for interfacing with third-party devices to and from the WaveLinx Wired network. The SI-2-NA enables control of a wide range of equipment through the WaveLinx Wired user interfaces such as: audio systems, TVs, projectors, blinds, curtains, Security & Fire alarms and BMS.