Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Feb 09, 2022

Replace with WaveLinx Wired IL Area Controllers (ILS / ILM / ILL)

WaveLinx

WaveLinx Wired Ethernet Gateway

  • Connects WaveLinx Wired network to 10/100 Mbps Ethernet/LAN
  • Facilitates internet/Wi-Fi LAN connection into WaveLinx Wired network
  • Integral web server
  • Supports iLumin applications via mobile devices
  • Supports ASCII control strings
  • 16 sequences, each with a maximum of 128 actions
  • Status LEDs
WaveLinx Wired Ethernet Gateway

WaveLinx Wired Ethernet Gateway

Overview

The Ethernet Gateway provides a connection between an WaveLinx Wired network and an Ethernet Local Area Network, either through an Ethernet switch or wireless router. The EG2-NA acts as a host for the WaveLinx Wired mobile applications including iOS (iPhone®/iPod touch®/iPad®). Coupling the EG2-NA to a Wi-Fi network enables secure scene control, visual feedback and modification from your hand held device. Once configured, the EG2-NA automatically loads room and scene information to the connected hand held device. In addition to its handheld device capability, the EG2-NA houses internal webserver pages that allow for basic scene control functions. These internal pages are accessed through an internet browser and are password protected for security. The EG2-NA also facilitates the commissioning of the WaveLinx Wired system, allowing our factory trained technicians to use the EG2-NA connection to configure the WaveLinx Wired system using configuration software on a LAN or Wi-Fi enabled PC or via the internet rather than by connecting directly into the WaveLinx Wired network.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?