- Universal AC Input
Specifications
Product Description
Brand Name | Wavelinx |
Family | WaveLinx Wired External Network Aux Power Supply (EXPS-15V) |
Description | External Power Supply, 15VDC |
Product Details
Lamp Type | N/A |
UPC | 080083517640 |
Amperage Rating | 0.2A |
Mounting | Surface Mount |
Voltage Rating | 120-277V |
Product Weight | 0.585 |
Case Quantity | 40 |
Pallet Quantity | 1440 |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |