- 6, 12, and 24 dimmer variants
- No Internal Branch Circuit Breakers. External breakers required.
- Leading edge triac slow rise-time dimmer engine.
- Withstands repetitive inrush current of 50 times operating current.
- Positive air-gap off per dimmer
- Bypass per dimmer for manual override and construction site lighting
- Voltage and frequency compensation
- Maintains light level during supply fluctuations
- Real-time power metering for each dimmer and total panel
WaveLinx
WaveLinx Wired Universal Source Controller, Feed Through (SC-UN-FT)
Overview
The WaveLinx Wired Universal Source Controller, Feed Through (SC-UN-FT) lighting control panel provides feed-through wiring flexibility for both new and existing applications. Each Source Controller contains individual control cards that are the industry’s only “true universal” by controlling every load type without interface or multiple cards. In addition, each panel has on board Ethernet, A/V interface, Contact Closure, DMX, voltage sensing, and real-time individual dimmer power metering. Constant live feed per dimmer, for battery powered emergency lighting.