- Operate on a wireless mesh network based on IEEE 802.15.1 (Bluetooth® 4.2 Low Energy) standards
- Configurable for multi-scene selection, raise/lower, off for an area using the WaveLinx Lite Application
- Suitable for standard single or multi-gang NEMA wall box
- Utilizes two (2) CR123A alkaline batteries for simple new or retrofit installations
- Clean, elegant, and simple control
WaveLinx
LITE Battery-Powered Wallstation (WWBL-Series)
Overview
The WaveLinx LITE Battery-Powered Wallstation (WWBL-Series), provides wireless control of the lighting in an area, is available in small and large button configurations, and is fully configurable to provide local control in each area. They provide default sequence of operations including 50% light level, scene light levels between 30-70% as well as 100% and full off. They mount in a standard wallbox (single or multi-gang) suitable for use with standard wall plates (not included).
Wireless for Single Spaces
Eliminate low voltage wiring with wireless connected luminaires and control devices for single rooms, areas or parking spaces.
Learn MoreQuick Spec
Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.
Learn More