- Output control loads up to 20amps or 1.5 HP and 0-10V dimming control
- Plenum rated design with easy junction box mounting
- Universal voltage input (120V-347V)
- Fails safe to 70% if communications are lost
- Models for normal and emergency (UL924) compliant applications
- Energy calculations available through Trellix
WaveLinx
WaveLinx Universal Voltage Dimming Switchpack 0-10V
Overview
The WaveLinx Pro Universal Switchpack with 0-10V (WSP-UV-010) control is an integral part of the WaveLinx Wireless Connected Lighting (WCL) system and offers 120-347VAC 20amp zero crossing relay control and continuous 0-10V dimming control of LED and non LED loads. The relay switchpack with 0-10V control also supports 20amp plug load control. The WSP-UV-010 is powered by the 120-347VAC circuit it is controlling and provides simple 1/2” knockout mounting. The relay switchpack with 0-10V control operates on a wireless mesh network based on IEEE 802.15.4 standards.