- Components for indoor ambient, outdoor and industrial luminaires
- Occupancy (Passive Infrared) and daylight (photocell) sensor
- Wireless node capable of providing WaveLinx LITE control without a sensor
- Compatible options with 0-10V dimming drivers
- Compatible options with SR drivers
- Operates with the WaveLinx LITE Mobile APP on a wireless mesh network based on (Bluetooth® 4.2)
WaveLinx
OEM-WLX-CABLE-054
Specifications
Product Description
Brand Name | Wavelinx |
Family | OEM WaveLinx LITE Components |
Description | OEM WaveLinx Integrated Sensor Cable 54” |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083296613 |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | N/A |
Product Weight | 0.05 |
Case Quantity | 100 |
Pallet Quantity | 10000 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | Yes |