- Components for indoor ambient, outdoor and industrial luminaires
- Occupancy (Passive Infrared) and daylight (photocell) sensor
- Wireless node capable of providing WaveLinx LITE control without a sensor
- Compatible options with 0-10V dimming drivers
- Compatible options with SR drivers
- Operates with the WaveLinx LITE Mobile APP on a wireless mesh network based on (Bluetooth® 4.2)
WaveLinx
OEM-WAB-D
Specifications
Product Description
Brand Name | Wavelinx |
Family | OEM WaveLinx LITE Components |
Description | WaveLinx LITE Ambient Direct Connection Sensor, 8-15ft (2.4-4.6m)* |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083296606 |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | N/A |
Product Weight | 0.04 |
Case Quantity | 100 |
Pallet Quantity | 3200 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |