- Easily enable 0-10V luminaires to be controlled by WaveLinx or use as non-integrated occupancy sensor
- 120-277VAC with 8 amp zero cross relay and 0-10V continuous dimming
- Models suitable for High bay (up to 40ft) and Low bay (up to 15ft) applications
- Out-of-the-box functionality: Occupied to Full, Unoccupied to 10%, daylighting disabled
- Passive Infra-Red (PIR) motion sensor with coverage up to 5,000 square feet
- Integrated photocell for closed loop daylight harvesting when wired appropriately
- Software configurable settings with WaveLinx Mobile application
WaveLinx
PRO Industrial Standalone Sensor Kits (SWPD*-KIT)
Overview
The WaveLinx PRO Industrial Standalone Sensor Kit (SWPD*-KIT) is an integral part of the WaveLinx Connected Lighting (WCL) System and offers 120-277VAC 8-amp zero crossing relay control and continuous 0-10V dimming control of LED and non-LED loads. The intended use of the kit is to provide daylight dimming and control for industrial luminaires that do not support the WaveLinx Industrial integrated sensor. Alternatively, the WaveLinx Industrial Standalone Sensor Kit can provide occupancy inputs to the WaveLinx system when not directly connected to loads.
Quick Spec
Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.
Learn MoreServices

Here to Help
We provide many different services from on-site project management, integrated light automated services, and remote commissioning for start-up, to personal technical phone support. Take a look at our services and see what we can do for you today!