- Easily enable 0-10V luminaires to be used as a non-integrated occupancy sensor
- 120-277VAC with 8 amp zero cross relay and 0-10V continuous dimming
- Out-of-the-box functionality: Occupied to Full, Unoccupied to 10%, daylighting disabled
- Passive Infra-Red (PIR) motion sensor with coverage up to 5,000 square feet
- Integrated photocell for closed loop daylight harvesting when wired appropriately
- Software configurable settings with WaveLinx Mobile application
WaveLinx
SWPD3-KIT
Specifications
Product Description
Brand Name | Wavelinx |
Family | PRO Industrial Standalone Sensor Kits (SWPD*-KIT) |
Description | WaveLinx PRO Industrial Standalone Kit, 15-40ft (4.6-12.2m) MH |
Product Details
Lamp Type | N/A |
UPC | 080083283422 |
Amperage Rating | N/A |
Mounting | Fixture Mounted |
Voltage Rating | N/A |
Product Weight | 0.5 |
Case Quantity | 1 |
Pallet Quantity | 560 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |