- Suitable for High bay (up to 40ft) and Low bay (up to15ft) applications
- Out of the box functionality: Occupied to Full, Unoccupied to 10%, daylighting disabled
- Passive Infra-Red (PIR) motion sensor with coverage up to 5,000 square feet
- Integrated photocell for closed loop daylight harvesting
- Software configurable settings with WaveLinx Mobile application
- Sensor housing installs via 1/2” knockout
- Offers connection with standardized 0-10V drivers
- IP66 rating for warehouse and manufacturing environments
- Energy calculations available through Trellix
WaveLinx
PRO Industrial Sidecar Sensor Kit (SWPD*-WH-SKIT)
Overview
The WaveLinx PRO Industrial Sidecar Sensor Kit (SWPD*-WH-SKIT) is an integral part of the WaveLinx Connected Lighting (WCL) System and offers 120-277VAC 8-amp zero crossing relay control and continuous dimming of 0-10V LED luminaires. The intended use of the Sidecar Sensor Kit is to provide daylight dimming and control for industrial luminaires that do not support the WaveLinx integrated sensor. Adding the WaveLinx Industrial Sidecar Kit requires access to fixture internal components and should only be used by qualified professionals – consult fixture manufacturer for safety and warranty impact.
Quick Spec
Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.
Learn MoreServices
![people people](https://www.cooperlighting.com/global/products/product-detail-page/_jcr_content/root/responsivegrid/section_component_se/responsivegrid/dynamic-content-component/responsivegrid/story_component.signifyimg.82.360.jpeg/1631305380987.jpeg)
Here to Help
We provide many different services from on-site project management, integrated light automated services, and remote commissioning for start-up, to personal technical phone support. Take a look at our services and see what we can do for you today!