- 802.3af Power Over Ethernet (PoE) - Powers up to eight (8) WaveLinx Area Controllers and/or Touchscreens and/or Area Hubs
- Auto-MDI/MDIX - Eliminates the need for crossover cables.
- LED indicators - Easily see the status of each port.
- Fan-less design - Ensures silent operation.
- Unmanaged - No setup required. Just connect your WaveLinx devices into the ports.
WaveLinx
GS308PP
Specifications
Product Description
Brand Name | Wavelinx |
Family | Unmanaged Network Switch with 8 PoE+ ports (GS308PP) |
Description | WaveLinx Unmanaged Network Switch with 8 POE Ports. |
Product Details
Lamp Type | N/A |
UPC | 080083295913 |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | N/A |
Product Weight | 2.56 |
Case Quantity | 10 |
Pallet Quantity | 240 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | Yes |