- Onboard Form C relay for BAS integration
- 120/277V rated
- 24VDC regulated output to sensors
- Zero-Cross circuitry
- Suitable for general purpose plug load control
- LED ready
WaveLinx
Heavy Duty Switchpack with BAS Relay (RSP-V-SW)
Overview
Heavy duty switchpack capable of switching 20A loads. Providing 24VDC regulated output to sensors, the heavy duty switchpack provides 150mA rating, capable of power multiple sensors from a single device, while the onboard form C relay provides HVAC tracking BAS outputs for easy integration.