- Ladderless provisioning saving time for customization
- Multi-sensor customization
- Slim profile for low impact to ceiling aesthetics
- Line and low voltage options
- 3 Coverage pattern options for improved performance
- WaveLinx LITE Networkable
WaveLinx
OCS-L-D-20
Specifications
Product Description
Brand Name | Wavelinx |
Family | LITE Dual Technology Ceiling Sensor (OCS-L) |
Description | Occupancy Ceiling Sensor, Wavelinx LITE, PIR and Acoustic Dual Technology Sensor, 2000sqft |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | LED |
UPC | 080083300624 |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | 24VDC |
Case Quantity | 10 |
Pallet Quantity | 540 |
Country of Origin | MY |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |