- Factory assembled - Ready to be installed by the electrical contractor with minimal wiring and eliminating on-site panel assembly and wire termination work
- Built-in screen with buttons - Local Panel override and status view
- Up to 3 Pole 40A Relay with options - Control up to 480V Lighting
- Emergency UL924 option- Multi Phase monitoring
- Remote 0-10V dimming option - Eliminate the need to home run multiple 0-10V channels
- Commissioning - Use existing WaveLinx mobile application to commission and control
- Scheduling - Use WaveLinx Area Controller
- Wallstation control - Use PRO and CAT wallstations
- Occupancy/Vacancy control - Use PRO and CAT sensors
- Daylight Harvesting – Use PRO and CAT sensors
WaveLinx
Networked Relay Panel (PLE-*)
Connected Relay Panel with 0-10V dimming
The WaveLinx Networked Relay Panel from Cooper Lighting Solutions consist of Relays and 0-10V dimming modules that is connected to the WaveLinx Area Controller through an Ethernet switch. The WaveLinx Networked Relay Panels are available in various enclosure sizes including emergency options, with capacity up to 64 latching relays and 64 dimming 0-10V channels.
2025 EC&M Product of the Year Winner!
The WaveLinx Panel won in the Lighting Control Equipment category and will be featured in an EC&M Product of the Year print supplement and in a video announcement on its website in early April.
Learn More