- Configurable IP address
- Built-in timeclock for scheduled events
- Supports smart device applications (iPhone®/iPod Touch®/iPad®/Android)
- BACnet communication over TCP/IP
- CE compliant to all relevant standards
- Designed and manufactured to ISO 9001:2015 standards
WaveLinx
TSI-1-NA
Specifications
Product Description
Brand Name | Wavelinx |
Family | WaveLinx Wired Touchscreen Interface (TSI-1-NA) |
Description | Touchscreen interface accessory. |
Product Details
Lamp Type | N/A |
UPC | 080083289912 |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | N/A |
Product Weight | 0.1 |
Case Quantity | 10 |
Pallet Quantity | 20 |
Country of Origin | GB |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | Yes |